A 7ZB5MURG5006

50mm Outside diameter, 6mm Bore, Urethane Roller with M250® Polymere Bearing
Qty Range Price/Unit Ships Within
1 - 24 $29.09 4 wks
25 - 99 $27.25 4 wks
100 - 249 $25.95 4 wks
250 - 499 $23.92 4 wks
500+ Request for Quote
$29.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Material M250® Polymer
Bore Size (d) 6 mm
Face Width (S) 17.47 mm
Flange Thickness (F₁) 2 mm
Roller Hardness 60 Durometer
Roller Material Urethane
Roller Outside Dia. (D) 50 mm
Sleeve Inside Dia. (D₁) 10 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team