A 7ZB5MURG1203C
12mm Outside diameter, 3mm Bore, Urethane Roller with M250® Polymere Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.59 | 8 wks |
25 - 99 | $12.75 | 8 wks |
100 - 249 | $11.59 | 8 wks |
250 - 499 | $10.36 | 8 wks |
500+ | Request for Quote |
$14.59
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Material | M250® Polymer |
---|---|
Bore Size (d) | 3 mm |
Face Width (S) | 12.7 mm |
Flange Thickness (F₁) | 1.5 mm |
Roller Hardness | 60 Durometer |
Roller Material | Urethane |
Roller Outside Dia. (D) | 12 mm |
Sleeve Inside Dia. (D₁) | 6 mm |