A 7ZB5-URG19850B

1.988" Outside Diameter, 0.375" Bore, Urethane Roller with two M250® Polymer Flange Bearings
Qty Range Price/Unit Ships Within
1 - 24 $32.32 4 wks
25 - 99 $30.75 4 wks
100 - 249 $29.58 4 wks
250 - 499 $27.47 4 wks
500+ Request for Quote
$32.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.375 Inch
Face Width (E) 1 inch
Flange Material M250® Polymer
Flange Thickness (F₁) 0.067 inch
Outside Diameter (O.D.) 1.988 inch
Roller Hardness 60 Durometer
Roller Material Urethane
Sleeve Inside Dia. (C) 0.625 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team