A 7ZB5-URG19850A
1.988" Outside Diameter, 0.375" Bore, Urethane Roller with two M250® Polymer Flange Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.92 | 4 wks |
25 - 99 | $26.99 | 4 wks |
100 - 249 | $26.2 | 4 wks |
250 - 499 | $24.5 | 4 wks |
500+ | Request for Quote |
$27.92
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (E) | 0.75 inch |
Flange Material | M250® Polymer |
Flange Thickness (F₁) | 0.067 inch |
Outside Diameter (O.D.) | 1.988 inch |
Roller Hardness | 60 Durometer |
Roller Material | Urethane |
Sleeve Inside Dia. (C) | 0.625 Inch |