A 7ZB5-IRG08137

0.813" Outside Diameter, 0.25" Bore, Neoprene Roller with two M250® Polymer Flange Bearings
Qty Range Price/Unit Ships Within
1 - 24 $11.00 4 wks
25 - 99 $9.25 4 wks
100 - 249 $8.2 4 wks
250 - 499 $7.17 4 wks
500+ Request for Quote
$11.00

Availability: 39 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25 Inch
Face Width (E) 0.5 Inch
Flange Material M250® Polymer
Flange Thickness (F₁) 0.047 inch
Outside Diameter (O.D.) 0.813 inch
Roller Hardness 60 Durometer
Roller Material Neoprene
Sleeve Inside Dia. (C) 0.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team