A 7ZB5-IRG07537
0.75" Outside Diameter, 0.25" Bore, Neoprene Roller with two M250® Polymer Flange Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.79 | 4 wks |
25 - 99 | $10.32 | 4 wks |
100 - 249 | $9.4 | 4 wks |
250 - 499 | $8.41 | 4 wks |
500+ | Request for Quote |
$11.79
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (E) | 0.5 Inch |
Flange Material | M250® Polymer |
Flange Thickness (F₁) | 0.047 inch |
Outside Diameter (O.D.) | 0.75 inch |
Roller Hardness | 60 Durometer |
Roller Material | Neoprene |
Sleeve Inside Dia. (C) | 0.375 Inch |