A 7Z60-FSDU750
0.75" Bore, 1.25" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.96 | 11 wks |
25 - 99 | $20.72 | 11 wks |
100 - 249 | $13.07 | 11 wks |
250 - 499 | $11.81 | 11 wks |
500+ | Request for Quote |
$21.96
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (D) | 0.87 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.75 Inch |
Max Speed (rpm) | 2010 rpm |
Max. Radial Load (lbs) | 1150 lbs |
Min. Panel Thickness (inch) | 0.09 Inch |
Panel Hole Size (A) | 1.25 Inch |
Retainer Material | Carbon Steel, Black Oxide |
Self Alignment (°) | (+ / -) 5° ( degree) |
Shaft (Finish / Condition) | 16 µin or Finer |