A 7Z60-FSDU312
0.312" Bore, 0.625" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.10 | 8 wks |
25 - 99 | $7.64 | 8 wks |
100 - 249 | $4.96 | 8 wks |
250 - 499 | $4.48 | 8 wks |
500+ | Request for Quote |
$8.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (D) | 0.46 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.312 Inch |
Max Speed (rpm) | 4820 rpm |
Max. Radial Load (lbs) | 430 lbs |
Min. Panel Thickness (inch) | 0.06 Inch |
Panel Hole Size (A) | 0.625 Inch |
Retainer Material | Carbon Steel, Black Oxide |
Self Alignment (°) | (+ / -) 5° ( degree) |
Shaft (Finish / Condition) | 16 µin or Finer |