A 7Z59MPF060L
6mm Nominal Bore size Pillow Block, made from 1.5mm thick sheet metal with a mounted ball bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.94 | 11 wks |
25 - 99 | $13.76 | 11 wks |
100 - 249 | $12.58 | 11 wks |
250 - 499 | $11.79 | 11 wks |
500+ | Request for Quote |
$14.94
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | DOUBLE SHIELDS |
---|---|
Bore Size (Nom.) | 6 mm |
Distance Between Holes | 15.9 mm |
Flange Thickness | 1.5 mm |
Material (Body) | Carbon Steel, Black Ox. |
Max. Radial Load (N) | 544 N |
Overall Height | 27 mm |
Overall Length | 25.4 mm |
Overall Width | 14.3 mm |
Self Aligning Angle (°) | (+ / -) 5 Degree |
Substitute Part | BBXBLKMPF6M |