A 7Z59-PF312L

0.3125" Nominal Bore size Pillow Block made from 0.060" thick sheet metal with a mounted ball bearing
Qty Range Price/Unit Ships Within
1 - 24 $14.94 8 wks
25 - 99 $13.76 8 wks
100 - 249 $12.58 8 wks
250 - 499 $11.79 8 wks
500+ Request for Quote
$14.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type DOUBLE SHIELDS
Bore Size (Nom.) 0.3125 Inch
Distance Between Holes 0.63 Inch
Flange Thickness 0.06 Inch
Material (Body) Carbon Steel, Black Ox.
Max. Radial Load (lbf) 122 lbf
Overall Height 1.06 Inch
Overall Length 1 Inch
Overall Width 0.56 Inch
Self Aligning Angle (°) (+ / -) 5 Degree
Substitute Part BBXBLK-PF312

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team