A 7Z59-PF187L
0.1875" Nominal Bore size Pillow Block made from 0.060" thick sheet metal with a mounted ball bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.94 | 11 wks |
25 - 99 | $13.76 | 11 wks |
100 - 249 | $12.58 | 11 wks |
250 - 499 | $11.79 | 11 wks |
500+ | Request for Quote |
$14.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | DOUBLE SHIELDS |
---|---|
Bore Size (Nom.) | 0.1875 Inch |
Distance Between Holes | 0.63 Inch |
Flange Thickness | 0.06 Inch |
Material (Body) | Carbon Steel, Black Ox. |
Max. Radial Load (lbf) | 122 lbf |
Overall Height | 1.06 Inch |
Overall Length | 1 Inch |
Overall Width | 0.56 Inch |
Self Aligning Angle (°) | (+ / -) 5 Degree |
Substitute Part | BBXBLK-PF187 |