A 7Z58MBFM008L
8mm Bore flange mounted Press Bearing with Double shielded Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.21 | 8 wks |
25 - 99 | $15.3 | 8 wks |
100 - 249 | $14.88 | 8 wks |
250 - 499 | $14.29 | 8 wks |
500+ | Request for Quote |
$16.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Ball Bearing |
---|---|
Bore Size | 8 mm |
Distance Between Holes | 31 mm |
Flange Thickness | 1.5 mm |
Max Speed (rpm) | 40000 rpm |
Max. Radial Load (N) | 544 N |
Overall Length | 45.2 mm |
Panel Clearance Dia. | 16.5 mm |
Self Alignment (°) | ± 5 Degree |