A 7Z58-BFM312L

0.3125" Bore Flange Mounted Press Bearing with Shielded BallBearing
Qty Range Price/Unit Ships Within
1 - 24 $13.50 8 wks
25 - 99 $12.44 8 wks
100 - 249 $11.37 8 wks
250 - 499 $10.66 8 wks
500+ Request for Quote
$13.50

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Ball Bearing
Bore Size 0.3125 Inch
Distance Between Holes 1.22 Inch
Flange Thickness 0.06 Inch
Max Speed (rpm) 40000 rpm
Max. Radial Load (lbf) 122 lbf
Overall Length 1.78 Inch
Panel Clearance Dia. 0.65 Inch
Self Alignment (°) ± 5 Degrees

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team