A 7Z56MBFM15MN
Flange-Mounted Self-Aligning Needle Roller Pressbearing, 15mm Bore.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.66 | 11 wks |
25 - 99 | $15.36 | 11 wks |
100 - 249 | $14.04 | 11 wks |
250 - 499 | $13.17 | 11 wks |
500+ | Request for Quote |
$16.66
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 22.5 mm |
---|---|
Bearing Type | Needle Roller |
Bore Size (d) | 15 mm |
Distance Between Holes | 45.2 mm |
Flange Thickness | 2.3 mm |
Max Speed (rpm) | 16000 rpm |
Max. Radial Load (N) | 4800 N |
Overall Length (L) | 60 mm |
Panel Clearance Dia. | 33 mm |
Self Alignment (°) | 5 Degree |
Substitute Part | BDNRSSMSABLK15 |