A 7Z56MBFM12MN
Flange-Mounted Self-Aligning Needle Roller Pressbearing, 12mm Bore.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.47 | 8 wks |
25 - 99 | $11.5 | 8 wks |
100 - 249 | $10.52 | 8 wks |
250 - 499 | $9.85 | 8 wks |
500+ | Request for Quote |
$12.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 19.5 mm |
---|---|
Bearing Type | Needle Roller |
Bore Size (d) | 12 mm |
Distance Between Holes | 45.2 mm |
Flange Thickness | 2.3 mm |
Max Speed (rpm) | 20000 rpm |
Max. Radial Load (N) | 4000 N |
Overall Length (L) | 60 mm |
Panel Clearance Dia. | 28 mm |
Self Alignment (°) | 5 Degree |
Substitute Part | BDNRSSMSABLK12 |