A 7Z56MBFM06MN

Flange-Mounted Self-Aligning Needle Roller Pressbearing, 6mm Bore.
Qty Range Price/Unit Ships Within
1 - 24 $15.57 4 wks
25 - 99 $14.75 4 wks
100 - 249 $13.48 4 wks
250 - 499 $12.65 4 wks
500+ Request for Quote
$15.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (H) 11.6 mm
Bearing Type Needle Roller
Bore Size (d) 6 mm
Distance Between Holes 39 mm
Flange Thickness 1.5 mm
Max Speed (rpm) 35000 rpm
Max. Radial Load (N) 2550 N
Overall Length (L) 53 mm
Panel Clearance Dia. 17 mm
Self Alignment (°) 5 Degree
Substitute Part BDNRSSMSABLK06

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team