A 7Z56-BFM500N
0.500" Bore, Needle roller flange mounted pressbearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $38.23 | 11 wks |
100+ | Request for Quote |
$38.23
Availability: 62 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment (°) | Self-Aligned (+ / -) 5° Degree |
---|---|
Bearing Height | 0.77 Inch |
Bearing Type | Needle Roller |
Bore Size (I.D.) | 0.500 Inch |
Flange Thickness (E) | 0.09 Inch |
Max Speed (rpm) | 22000 rpm |
Max. Radial Load (Lb) | 950 lb |
Mounting Distance (D) | 1.78 Inch |
Overall Length (B) | 2.34 Inch |
Panel Hole Dia. | 1.0938 Inch |
Substitute Part | BDNRSS-SABLK500 |