A 7Z56-BFM375N

0.375" Bore, Needle roller flange mounted pressbearings
Qty Range Price/Unit Ships Within
1 - 99 $25.12 8 wks
100+ Request for Quote
$25.12

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Alignment (°) Self-Aligned (+ / -) 5° Degree
Bearing Height 0.64 Inch
Bearing Type Needle Roller
Bore Size (I.D.) 0.375 Inch
Flange Thickness (E) 0.09 Inch
Max Speed (rpm) 29500 rpm
Max. Radial Load (Lb) 600 lb
Mounting Distance (D) 1.22 Inch
Overall Length (B) 1.78 Inch
Panel Hole Dia. 0.8438 Inch
Substitute Part BDNRSS-SABLK375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team