A 7Z56-BFM312N
0.3125" Bore, Needle roller flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $38.09 | 8 wks |
100+ | Request for Quote |
$38.09
Availability: 25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment (°) | Self-Aligned (+ / -) 5° Degree |
---|---|
Bearing Height | 0.64 Inch |
Bearing Type | Needle Roller |
Bore Size (I.D.) | 0.3125 Inch |
Flange Thickness (E) | 0.09 Inch |
Max Speed (rpm) | 29500 rpm |
Max. Radial Load (Lb) | 600 lb |
Mounting Distance (D) | 1.22 Inch |
Overall Length (B) | 1.78 Inch |
Panel Hole Dia. | 0.8438 Inch |
Substitute Part | BDNRSS-SABLK312 |