A 7Z56-BFM250N
0.250" Bore, Needle roller flange mounted pressbearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $37.71 | 8 wks |
100+ | Request for Quote |
$37.71
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment (°) | Self-Aligned (+ / -) 5° Degree |
---|---|
Bearing Height | 0.46 Inch |
Bearing Type | Needle Roller |
Bore Size (I.D.) | 0.250 Inch |
Flange Thickness (E) | 0.06 Inch |
Max Speed (rpm) | 44000 rpm |
Max. Radial Load (Lb) | 600 lb |
Mounting Distance (D) | 1.53 Inch |
Overall Length (B) | 2.10 Inch |
Panel Hole Dia. | 0.6563 Inch |
Substitute Part | BDNRSS-SABLK250 |