A 7Z54MFSL100

10mm Nominal bore, 23.98mm Panel Hole Size PressBearings with Double Shield Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $16.94 8 wks
25 - 99 $15.62 8 wks
100 - 249 $14.27 8 wks
250 - 499 $13.37 8 wks
500+ Request for Quote
$16.94

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (H) 10 mm
Bearing Type Ball Bearing
Bore Size 10 mm
Material (Retainer) Steel, Black Oxide
Max Speed (rpm) 36000 rpm
Max. Radial Load (N) 1716 N
Min. Panel Thickness (T) (mm) 1.9 mm
Panel Hole Size (d₁) 23.98 mm
Self Alignment (°) ± 5 Degree
Substitute Part BDNRSSMSBS110M

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team