A 7Z54MFSL080

8mm Nominal bore, 16.26mm Panel Hole Size PressBearings with Double Shield Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $12.41 5 wks
25 - 99 $11.44 5 wks
100 - 249 $10.45 5 wks
250 - 499 $9.8 5 wks
500+ Request for Quote
$12.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (H) 7.2 mm
Bearing Type Ball Bearing
Bore Size 8 mm
Material (Retainer) Steel, Black Oxide
Max Speed (rpm) 40000 rpm
Max. Radial Load (N) 544 N
Min. Panel Thickness (T) (mm) 1.5 mm
Panel Hole Size (d₁) 16.26 mm
Self Alignment (°) ± 5 Degree
Substitute Part BDNRSSMSBS18M

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team