A 7Z54MFSL060
6mm Nominal bore, 16.26mm Panel Hole Size PressBearings with Double Shield Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.41 | 8 wks |
25 - 99 | $11.44 | 8 wks |
100 - 249 | $10.45 | 8 wks |
250 - 499 | $9.8 | 8 wks |
500+ | Request for Quote |
$12.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 7.2 mm |
---|---|
Bearing Type | Ball Bearing |
Bore Size | 6 mm |
Material (Retainer) | Steel, Black Oxide |
Max Speed (rpm) | 40000 rpm |
Max. Radial Load (N) | 544 N |
Min. Panel Thickness (T) (mm) | 1.5 mm |
Panel Hole Size (d₁) | 16.26 mm |
Self Alignment (°) | ± 5 Degree |
Substitute Part | BDNRSSMSBS16M |