A 7Z54-FSL375

0.375" Nominal Bore, 0.944"Panel Hole Size Press Bearings with Double Shield Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $17.19 4 wks
25 - 99 $16.3 4 wks
100 - 249 $14.89 4 wks
250 - 499 $13.95 4 wks
500+ Request for Quote
$17.19

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (H) 0.375 Inch
Bearing Type Ball Bearing
Bore Size 0.375 Inch
Material (Retainer) Steel, Black Oxide
Max Speed (rpm) 36000 rpm
Max. Radial Load (lbf) 385 lbf
Min. Panel Thickness (T) (inch) 0.074 Inch
Panel Hole Size (d₁) 0.944 Inch
Self Alignment (°) ± 5 Degree
Substitute Part BDNRSS-SBS1375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team