A 7Z54-FSL187
0.1875" Nominal Bore, 0.64"Panel Hole Size Press Bearings with Double Shield Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.59 | 4 wks |
25 - 99 | $11.93 | 4 wks |
100 - 249 | $10.91 | 4 wks |
250 - 499 | $10.23 | 4 wks |
500+ | Request for Quote |
$12.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 0.281 Inch |
---|---|
Bearing Type | Ball Bearing |
Bore Size | 0.1875 Inch |
Material (Retainer) | Steel, Black Oxide |
Max Speed (rpm) | 40000 rpm |
Max. Radial Load (lbf) | 122 lbf |
Min. Panel Thickness (T) (inch) | 0.06 Inch |
Panel Hole Size (d₁) | 0.64 Inch |
Self Alignment (°) | ± 5 Degree |
Substitute Part | BDNRSS-SBS1187 |