A 7Z48-FSN500
0.5" Bore, 0.875" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.83 | 11 wks |
25 - 99 | $8.14 | 11 wks |
100 - 249 | $7.43 | 11 wks |
250 - 499 | $6.97 | 11 wks |
500+ | Request for Quote |
$8.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (E) | 0.5 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.5 Inch |
Max Speed (rpm) | 26000 rpm |
Max. Radial Load (Lb) | 950 lb |
Min. Panel Thickness. (B) (inch) | 0.06 Inch |
Panel Hole Size (A) | 0.875 Inch |
Retainer Material | Steel, Oxycote® Black |
Self Alignment (°) | Nonaligning |
Shaft (Finish / Condition) | 16 µin or Finer/Hardened |