A 7Z47MPSN15M
15mm Bore, 31.8mm Panel Hole Size, Self Clinching needle roller Pressbearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.39 | 8 wks |
25 - 99 | $12.34 | 8 wks |
100 - 249 | $11.28 | 8 wks |
250 - 499 | $10.58 | 8 wks |
500+ | Request for Quote |
$13.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Self-Aligning |
---|---|
Bearing Height (H) | 21.2 mm |
Bearing Type | Drawn cup needle |
Bore Size (d) | 15 mm |
Material (Housing) | Carbon St., Black Ox. |
Max Speed (rpm) | 16000 rpm |
Max. Radial Load (N) | 7800 N |
Panel Hole Size (d₁) | 31.8 mm |
Self Alignment (°) | (+/-) 5 Degree |
Shaft (Finish / Condition) | Hardened(RC 58)&0.8(Mum) |
Substitute Part | BDNRSSMSAS15 |