A 7Z47MPSN08M

8mm Bore, 20.6mm Panel Hole Size, Self Clinching needle roller Pressbearing.
Qty Range Price/Unit Ships Within
1 - 24 $10.70 8 wks
25 - 99 $9.86 8 wks
100 - 249 $9.01 8 wks
250 - 499 $8.46 8 wks
500+ Request for Quote
$10.70

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Self-Aligning
Bearing Height (H) 15.2 mm
Bearing Type Drawn cup needle
Bore Size (d) 8 mm
Material (Housing) Carbon St., Black Ox.
Max Speed (rpm) 28000 RPM
Max. Radial Load (N) 1830 N
Panel Hole Size (d₁) 20.6 mm
Self Alignment (°) (+/-) 5 Degree
Shaft (Finish / Condition) Hardened(RC 58)&0.8(Mum)
Substitute Part BDNRSSMSAS08

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team