A 7Z47MPSN06M
6mm Bore, 15.9mm Panel Hole Size, Self Clinching needle roller Pressbearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.81 | 11 wks |
25 - 99 | $11.81 | 11 wks |
100 - 249 | $10.8 | 11 wks |
250 - 499 | $10.12 | 11 wks |
500+ | Request for Quote |
$12.81
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Self-Aligning |
---|---|
Bearing Height (H) | 10.8 mm |
Bearing Type | Drawn cup needle |
Bore Size (d) | 6 mm |
Material (Housing) | Carbon St., Black Ox. |
Max Speed (rpm) | 35000 rpm |
Max. Radial Load (N) | 1830 N |
Panel Hole Size (d₁) | 15.9 mm |
Self Alignment (°) | (+/-) 5 Degree |
Shaft (Finish / Condition) | Hardened(RC 58)&0.8(Mum) |
Substitute Part | BDNRSSMSAS06 |