A 7Z47MPSN04M

4mm Bore, 15.9mm Panel Hole Size, Self Clinching needle roller Pressbearing.
Qty Range Price/Unit Ships Within
1 - 24 $16.22 8 wks
25 - 99 $14.95 8 wks
100 - 249 $13.67 8 wks
250 - 499 $12.81 8 wks
500+ Request for Quote
$16.22

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Self-Aligning
Bearing Height (H) 10.8 mm
Bearing Type Drawn cup needle
Bore Size (d) 4 mm
Material (Housing) Carbon St., Black Ox.
Max Speed (rpm) 41000 rpm
Max. Radial Load (N) 1780 N
Panel Hole Size (d₁) 15.9 mm
Self Alignment (°) (+/-) 5 Degree
Shaft (Finish / Condition) Hardened(RC 58)&0.8(Mum)
Substitute Part BDNRSSMSAS04

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team