A 7Z47-PSN625
0.625" Bore, 1.25" Panel hole size, Needle Roller Pressbearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.39 | 11 wks |
25 - 99 | $12.34 | 11 wks |
100 - 249 | $11.28 | 11 wks |
250 - 499 | $10.58 | 11 wks |
500+ | Request for Quote |
$13.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Self-Aligning |
---|---|
Bearing Height (E) | 0.79 Inch |
Bearing Type | Drawn cup needle |
Bore Size (I.D.) | 0.625 Inch |
Material (Housing) | Carbon Steel - Oxycote® B |
Max Speed (rpm) | 21000 RPM |
Max. Radial Load (Lb) | 1060 lb |
Panel Hole Size (A) | 1.25 Inch |
Self Alignment (°) | (+/-) 5 Degree |
Shaft Finish | Hardened(RC 58)&16(µin) |
Substitute Part | BDNRSS-SAS625 |