A 7Z47-PSN500
0.500" Bore, 1.063" Panel hole size, Needle roller pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.76 | 8 wks |
25 - 99 | $8.07 | 8 wks |
100 - 249 | $7.38 | 8 wks |
250 - 499 | $6.91 | 8 wks |
500+ | Request for Quote |
$8.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Self-Aligning |
---|---|
Bearing Height (E) | 0.77 Inch |
Bearing Type | Drawn cup needle |
Bore Size (I.D.) | 0.50 Inch |
Material (Housing) | Carbon Steel - Oxycote® B |
Max Speed (rpm) | 22000 rpm |
Max. Radial Load (Lb) | 950 lb |
Panel Hole Size (A) | 1.063 Inch |
Self Alignment (°) | (+/-) 5 Degree |
Shaft Finish | Hardened(RC 58)&16(µin) |
Substitute Part | BDNRSS-SAS500 |