A 7Z47-PSN375

0.375" Bore, 0.812" Panel hole size, Needle Roller Pressbearing.
Qty Range Price/Unit Ships Within
1 - 24 $9.98 8 wks
25 - 99 $9.2 8 wks
100 - 249 $8.41 8 wks
250 - 499 $7.89 8 wks
500+ Request for Quote
$9.98

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Self-Aligning
Bearing Height (E) 0.55 Inch
Bearing Type Drawn cup needle
Bore Size (I.D.) 0.375 Inch
Material (Housing) Carbon Steel - Oxycote® B
Max Speed (rpm) 36000 rpm
Max. Radial Load (Lb) 271 lb
Panel Hole Size (A) 0.812 Inch
Self Alignment (°) (+/-) 5 Degree
Shaft Finish Hardened(RC 58)&16(µin)
Substitute Part BDNRSS-SAS375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team