A 7Z47-PSN312

0.3125" Bore, 0.812" Panel hole size, Needle roller pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $10.70 8 wks
25 - 99 $9.86 8 wks
100 - 249 $9.01 8 wks
250 - 499 $8.46 8 wks
500+ Request for Quote
$10.70

Availability: 16 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Self-Aligning
Bearing Height (E) 0.60 Inch
Bearing Type Drawn cup needle
Bore Size (I.D.) 0.3125 Inch
Material (Housing) Carbon Steel - Oxycote® B
Max Speed (rpm) 35500 rpm
Max. Radial Load (Lb) 600 lb
Panel Hole Size (A) 0.812 Inch
Self Alignment (°) (+/-) 5 Degree
Shaft Finish Hardened(RC 58)&16(µin)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team