A 7Z47-PSN250

0.250" Bore, 0.625" Panel hole size, Needle roller pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $12.81 8 wks
25 - 99 $11.81 8 wks
100 - 249 $10.8 8 wks
250 - 499 $10.12 8 wks
500+ Request for Quote
$12.81

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Self-Aligning
Bearing Height (E) 0.43 Inch
Bearing Type Drawn cup needle
Bore Size (I.D.) 0.25 Inch
Material (Housing) Carbon Steel - Oxycote® B
Max Speed (rpm) 44000 rpm
Max. Radial Load (Lb) 430 lb
Panel Hole Size (A) 0.625 Inch
Self Alignment (°) (+/-) 5 Degree
Shaft Finish Hardened(RC 58)&16(µin)
Substitute Part BDNRSS-SAS250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team