A 7Z47-PSN125
0.125" Bore, 0.5" Panel hole size, Needle Roller Pressbearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.05 | 11 wks |
25 - 99 | $14.79 | 11 wks |
100 - 249 | $13.53 | 11 wks |
250 - 499 | $12.68 | 11 wks |
500+ | Request for Quote |
$16.05
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Self-Aligning |
---|---|
Bearing Height (E) | 0.34 Inch |
Bearing Type | Drawn cup needle |
Bore Size (I.D.) | 0.125 Inch |
Material (Housing) | Carbon Steel - Oxycote® B |
Max Speed (rpm) | 75000 rpm |
Max. Radial Load (Lb) | 69 lb |
Panel Hole Size (A) | 0.5 Inch |
Self Alignment (°) | (+/-) 5 Degree |
Shaft Finish | Hardened(RC 58)&16(µin) |
Substitute Part | BDNRSS-SAS125 |