A 7Z42MBFM12MB
Flange mounted bearing: 12.03mm Bore, Sintered Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.68 | 8 wks |
25 - 99 | $5.25 | 8 wks |
100 - 249 | $4.79 | 8 wks |
250 - 499 | $4.5 | 8 wks |
500+ | Request for Quote |
$5.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 16.3 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size (d) | 12.03 mm |
Distance Between Holes (E) | 45.2 mm |
Flange Thickness (T) | 1.6 mm |
Max Speed (rpm) | 2530 RPM |
Max. Radial Load (N) | 2530 N |
Overall Length | 60 mm |
Panel Clearance Dia. | 21.5 |
Self Alignment (°) | (+ / -) 5 Degree |
Substitute Part | BDBRSSMBLK12 |