A 7Z42MBFM08MB

Flange mounted bearing: 8.02mm Bore, Sintered Bronze
Qty Range Price/Unit Ships Within
1 - 24 $5.11 8 wks
25 - 99 $4.71 8 wks
100 - 249 $4.31 8 wks
250 - 499 $4.05 8 wks
500+ Request for Quote
$5.11

Availability: 66 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (H) 11.5 mm
Bearing Type Sintered Bronze
Bore Size (d) 8.02 mm
Distance Between Holes (E) 39 mm
Flange Thickness (T) 1.6 mm
Max Speed (rpm) 1190 RPM
Max. Radial Load (N) 1190 N
Overall Length 53 mm
Panel Clearance Dia. 17
Self Alignment (°) (+ / -) 5 Degree
Substitute Part BDBRSSMBLK08

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team