A 7Z42MBFM06MB
Flange mounted bearing: 6.02mm Bore, Sintered Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.98 | 8 wks |
25 - 99 | $4.59 | 8 wks |
100 - 249 | $4.19 | 8 wks |
250 - 499 | $3.92 | 8 wks |
500+ | Request for Quote |
$4.98
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 10.2 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size (d) | 6.02 mm |
Distance Between Holes (E) | 31 mm |
Flange Thickness (T) | 1.2 mm |
Max Speed (rpm) | 790 RPM |
Max. Radial Load (N) | 790 N |
Overall Length | 45 mm |
Panel Clearance Dia. | 13.5 |
Self Alignment (°) | (+ / -) 5 Degree |
Substitute Part | BDBRSSMBLK06 |