A 7Z42-BFM750B
0.751" Bore, Sintered bronze flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.10 | 11 wks |
25 - 99 | $11.15 | 11 wks |
100 - 249 | $10.19 | 11 wks |
250 - 499 | $9.55 | 11 wks |
500+ | Request for Quote |
$12.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment | Self-Aligned (+ / -) 5° |
---|---|
Bearing Height | 0.89 Inch |
Bearing Type | Sintered Bronze |
Bore Size | 0.751 Inch |
Flange Thickness (E) | 0.09 |
Max Speed (rpm) | 5090 rpm |
Max. Radial Load (lbs) | 1280 lbs |
Mounting Distance (D) | 2.5 Inch |
Overall Length (B) | 3.25 Inch |
Panel Hole Dia. | 1.2813 Inch |
Substitute Part | BDBRSS-BLK750 |