A 7Z42-BFM625B
0.626" Bore, Sintered bronze flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.98 | 11 wks |
25 - 99 | $9.2 | 11 wks |
100 - 249 | $8.41 | 11 wks |
250 - 499 | $7.89 | 11 wks |
500+ | Request for Quote |
$9.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment | Self-Aligned (+ / -) 5° |
---|---|
Bearing Height | 0.77 Inch |
Bearing Type | Sintered Bronze |
Bore Size | 0.626 Inch |
Flange Thickness (E) | 0.09 |
Max Speed (rpm) | 6110 rpm |
Max. Radial Load (lbs) | 890 lbs |
Mounting Distance (D) | 1.78 Inch |
Overall Length (B) | 2.35 Inch |
Panel Hole Dia. | 1.0938 Inch |
Substitute Part | BDBRSS-BLK625 |