A 7Z42-BFM500B
0.501" Bore, Sintered bronze flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.76 | 4 wks |
25 - 99 | $5.48 | 4 wks |
100 - 249 | $5 | 4 wks |
250 - 499 | $4.7 | 4 wks |
500+ | Request for Quote |
$5.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment | Self-Aligned (+ / -) 5° |
---|---|
Bearing Height | 0.63 Inch |
Bearing Type | Sintered Bronze |
Bore Size | 0.501 Inch |
Flange Thickness (E) | 0.06 |
Max Speed (rpm) | 7640 rpm |
Max. Radial Load (lbs) | 600 lbs |
Mounting Distance (D) | 1.78 Inch |
Overall Length (B) | 2.35 Inch |
Panel Hole Dia. | 0.8438 Inch |
Substitute Part | BDBRSS-BLK500 |