A 7Z42-BFM375B
0.376" Bore, Sintered bronze flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.11 | 11 wks |
25 - 99 | $4.71 | 11 wks |
100 - 249 | $4.31 | 11 wks |
250 - 499 | $4.05 | 11 wks |
500+ | Request for Quote |
$5.11
Availability: 63 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment | Self-Aligned (+ / -) 5° |
---|---|
Bearing Height | 0.46 Inch |
Bearing Type | Sintered Bronze |
Bore Size | 0.376 Inch |
Flange Thickness (E) | 0.06 |
Max Speed (rpm) | 10180 rpm |
Max. Radial Load (lbs) | 320 lbs |
Mounting Distance (D) | 1.53 Inch |
Overall Length (B) | 2.1 Inch |
Panel Hole Dia. | 0.6563 Inch |
Substitute Part | BDBRSS-BLK375 |