A 7Z42-BFM250B

0.251" Bore, Sintered bronze flange mounted pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $5.08 8 wks
25 - 99 $4.82 8 wks
100 - 249 $4.41 8 wks
250 - 499 $4.13 8 wks
500+ Request for Quote
$5.08

Availability: 32 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Alignment Self-Aligned (+ / -) 5°
Bearing Height 0.4 Inch
Bearing Type Sintered Bronze
Bore Size 0.251 Inch
Flange Thickness (E) 0.05
Max Speed (rpm) 15270 rpm
Max. Radial Load (lbs) 190 lbs
Mounting Distance (D) 1.21 Inch
Overall Length (B) 1.8 Inch
Panel Hole Dia. 0.5313 Inch
Substitute Part BDBRSS-BLK250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team