A 7Z42-BFM187B
0.188" Bore, Sintered bronze flange mounted pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.91 | 8 wks |
25 - 99 | $4.52 | 8 wks |
100 - 249 | $4.14 | 8 wks |
250 - 499 | $3.87 | 8 wks |
500+ | Request for Quote |
$4.91
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Alignment | Self-Aligned (+ / -) 5° |
---|---|
Bearing Height | 0.4 Inch |
Bearing Type | Sintered Bronze |
Bore Size | 0.188 Inch |
Flange Thickness (E) | 0.05 |
Max Speed (rpm) | 20310 rpm |
Max. Radial Load (lbs) | 190 lbs |
Mounting Distance (D) | 1.21 Inch |
Overall Length (B) | 1.8 Inch |
Panel Hole Dia. | 0.5313 Inch |
Substitute Part | BDBRSS-BLK187 |