A 7Z41MPSB15M

15.03mm Bore, 27mm Panel hole dia, Self Lubricating Bronze Bearing.
Qty Range Price/Unit Ships Within
1 - 24 $20.38 3 wks
25 - 49 $18.45 3 wks
50 - 99 $17.16 3 wks
100 - 249 $6.2 6 wks
250+ Request for Quote
$20.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height 19.6 mm
Bearing Type Sintered Bronze
Bore Size 15.03 mm
Max Speed (rpm) 6460 RPM
Max. Radial Load (N) 7000 N
Panel Hole Dia. 27 mm
Self Alignment (°) (+ / -) 5 Degree
Shaft Finish 0.4 µm Or Finer
Shoulder Dia. (d₁) 29
Substitute Part BDBRSSMS15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team