A 7Z41MPSB12M
12.03mm Bore, 20.6mm Panel hole dia, Self Lubricating Bronze Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.15 | 6 wks |
25 - 49 | $8.02 | 6 wks |
50 - 99 | $7.37 | 6 wks |
100 - 249 | $7.08 | 9 wks |
250 - 499 | $5.37 | 6 wks |
500+ | Request for Quote |
$9.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height | 15.2 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size | 12.03 mm |
Max Speed (rpm) | 8060 RPM |
Max. Radial Load (N) | 2550 N |
Panel Hole Dia. | 20.6 mm |
Self Alignment (°) | (+ / -) 5 Degree |
Shaft Finish | 0.4 µm Or Finer |
Shoulder Dia. (d₁) | 22.5 |
Substitute Part | BDBRSSMS12 |