A 7Z41MPSB10M
10.02mm Bore, 15.9mm Panel hole dia, Self Lubricating Bronze Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.24 | 6 wks |
25 - 49 | $6.34 | 6 wks |
50 - 99 | $5.83 | 6 wks |
100 - 249 | $5.6 | 9 wks |
250 - 499 | $4.08 | 6 wks |
500+ | Request for Quote |
$7.24
Availability: 163 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height | 10.8 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size | 10.02 mm |
Max Speed (rpm) | 9700 RPM |
Max. Radial Load (N) | 1850 N |
Panel Hole Dia. | 15.9 mm |
Self Alignment (°) | (+ / -) 5 Degree |
Shaft Finish | 0.4 µm Or Finer |
Shoulder Dia. (d₁) | 17.5 |
Substitute Part | BDBRSSMS10 |