A 7Z41MPSB06M
6.02mm Bore, 12.7mm Panel hole dia, Self Lubricating Bronze Bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.73 | 3 wks |
25 - 49 | $6.09 | 3 wks |
50 - 99 | $5.67 | 3 wks |
100 - 249 | $3.58 | 6 wks |
250+ | Request for Quote |
$6.73
Availability: 285 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height | 9.6 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size | 6.02 mm |
Max Speed (rpm) | 16110 RPM |
Max. Radial Load (N) | 1530 N |
Panel Hole Dia. | 12.7 mm |
Self Alignment (°) | (+ / -) 5 Degree |
Shaft Finish | 0.4 µm Or Finer |
Shoulder Dia. (d₁) | 14.5 |
Substitute Part | BDBRSSMS06 |