A 7Z41-PSB375

0.376" Bore, 0.625" Panel Hole Size, Sintered Bronze Pressbearing.
Qty Range Price/Unit Ships Within
1 - 24 $6.38 3 wks
25 - 49 $5.77 3 wks
50 - 99 $5.37 3 wks
100 - 249 $3.4 6 wks
250+ Request for Quote
$6.38

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (D) 0.43
Bearing Type Sintered Bronze
Bore Size 0.376 Inch
Max Speed (rpm) 10180 rpm
Max. Radial Load (lbs) 430 lbs
Panel Hole Size (A) 0.625
Self Alignment (°) (+ / -) 5 Degree
Shaft Finish 32 (µin) or Finer mu
Substitute Part BDBRSS-S375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team